How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AE2: | 0.56 |
| H: | 0.53 in | T: | 1.75 |
| P: | 2.38 in | AK: | 8.5 |
| L1: | 9.82 in | L: | 6.57 in |
| BF: | 0.53 | G: | 2.32 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | U: | 0.875 in |
| AF: | 0.25 | D: | 3.38 |
| BD: | 9 | AA: | 10.25 |
| AG: | 5.16 | I: | 4.84 in |
| LL: | 2.38 in | V: | 2.51 in |
Technical Specifications
| Assembly: | YFC-1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.21 | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 117 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

