How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | L: | 6.57 in |
| P: | 2.38 in | U: | 0.875 in |
| T: | 1.75 | BD: | 9 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 10.25 | V: | 2.51 in |
| D: | 3.38 | L1: | 9.82 in |
| AG: | 5.16 | LL: | 2.38 in |
| AF: | 0.25 | AJ: | 7.25 |
| AE2: | 0.56 | I: | 4.84 in |
| G: | 2.32 | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Bore Code: | 28 | Output Diameter (in): | 1.75 in |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.21 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

