How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.82 in | BE1: | 0.5 in |
| LL: | 2.38 in | L: | 6.57 in |
| AG: | 5.16 | BD: | 9 |
| AB: | 4.76 | P: | 2.38 in |
| U: | 0.875 in | AK: | 8.5 |
| D: | 3.38 | BF: | 0.53 |
| H: | 0.53 in | AJ: | 7.25 |
| AA: | 10.25 | T: | 1.75 |
| Center Distance (in): | 3 in | G: | 2.32 |
| I: | 4.84 in | AE2: | 0.56 |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Model Code: | 30YFC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

