How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.84 in |
| V: | 2.51 in | AB: | 4.76 |
| AA: | 10.25 | AG: | 5.16 |
| L: | 6.57 in | H: | 0.53 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| T: | 1.75 | L1: | 9.82 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.25 | D: | 3.38 |
| P: | 2.38 in | G: | 2.32 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | LL: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Assembly: | YFC-1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.875 in |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 30YFC | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

