How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BE1: | 0.5 in |
| AJ: | 7.25 | AF: | 0.25 |
| V: | 2.51 in | L1: | 9.82 in |
| LL: | 2.38 in | D: | 3.38 |
| BD: | 9 | U: | 0.875 in |
| G: | 2.32 | AK: | 8.5 |
| BF: | 0.53 | P: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| AA: | 10.25 | AB: | 4.76 |
| T: | 1.75 | I: | 4.84 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Model Code: | 30YFC | Output RPM: | 87.5 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

