How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 8.5 |
| V: | 2.51 in | D: | 3.38 |
| LL: | 2.38 in | T: | 1.75 |
| U: | 0.875 in | AE2: | 0.56 |
| H: | 0.53 in | BF: | 0.53 |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AF: | 0.25 | P: | 2.38 in |
| L1: | 9.82 in | AJ: | 7.25 |
| AG: | 5.16 | BE1: | 0.5 in |
| AA: | 10.25 | L: | 6.57 in |
| G: | 2.32 | BD: | 9 |
Technical Specifications
| Ratio: | 25:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 30YFC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 2.77 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

