How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | BD: | 9 |
| L1: | 9.82 in | BF: | 0.53 |
| AE2: | 0.56 | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| D: | 3.38 | LL: | 2.38 in |
| AB: | 4.76 | AG: | 5.16 |
| P: | 2.38 in | G: | 2.32 |
| AJ: | 7.25 | I: | 4.84 in |
| L: | 6.57 in | U: | 0.875 in |
| AA: | 10.25 | AK: | 8.5 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.77 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Output RPM: | 70 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

