How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.32 |
| L: | 6.57 in | AG: | 5.16 |
| D: | 3.38 | V: | 2.51 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| H: | 0.53 in | LL: | 2.38 in |
| P: | 2.38 in | BE1: | 0.5 in |
| AF: | 0.25 | BD: | 9 |
| AJ: | 7.25 | U: | 0.875 in |
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.75 | BF: | 0.53 |
| L1: | 9.82 in | I: | 4.84 in |
Technical Specifications
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 2.38 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

