How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| AJ: | 7.25 | AE2: | 0.56 |
| AK: | 8.5 | V: | 2.51 in |
| I: | 4.84 in | BE1: | 0.5 in |
| U: | 0.875 in | L: | 6.57 in |
| G: | 2.32 | BD: | 9 |
| Center Distance (in): | 3 in | T: | 1.75 |
| L1: | 9.82 in | AG: | 5.16 |
| D: | 3.38 | AA: | 10.25 |
| LL: | 2.38 in | AB: | 4.76 |
| BF: | 0.53 | P: | 2.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 30:1 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Series Code: | OE |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 58.3 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.38 | Output Diameter (in): | 1.75 in |
| Model Code: | 30YFC | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

