How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | L: | 6.57 in |
| AF: | 0.25 | LL: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| G: | 2.32 | AA: | 10.25 |
| AB: | 4.76 | V: | 2.51 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| L1: | 9.82 in | T: | 1.75 |
| U: | 0.875 in | BF: | 0.53 |
| P: | 2.38 in | D: | 3.38 |
| BD: | 9 | AK: | 8.5 |
| Center Distance (in): | 3 in | H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Product Type: | Right Angle | Series Code: | OE |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.38 | Output Diameter (in): | 1.75 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

