How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | L1: | 9.82 in |
| P: | 2.38 in | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AB: | 4.76 | G: | 2.32 |
| LL: | 2.38 in | AG: | 5.16 |
| V: | 2.51 in | I: | 4.84 in |
| H: | 0.53 in | BD: | 9 |
| AA: | 10.25 | D: | 3.38 |
| AK: | 8.5 | U: | 0.875 in |
| AE2: | 0.56 | AF: | 0.25 |
| T: | 1.75 | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 6.68 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Model Code: | 30YFC | Output RPM: | 350 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

