How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2.32 |
| AE2: | 0.56 | AF: | 0.25 |
| L: | 6.57 in | P: | 2.38 in |
| BE1: | 0.5 in | I: | 4.84 in |
| D: | 3.38 | AG: | 5.16 |
| V: | 2.51 in | L1: | 9.82 in |
| U: | 0.875 in | H: | 0.53 in |
| AJ: | 7.25 | LL: | 2.38 in |
| T: | 1.75 | AA: | 10.25 |
| AB: | 4.76 | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.68 | Output Diameter (in): | 1.75 in |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 350 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Ratio: | 5:1 | Model Code: | 30YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

