How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 3 in |
| P: | 2.38 in | AK: | 8.5 |
| BD: | 9 | U: | 0.875 in |
| AB: | 4.76 | H: | 0.53 in |
| G: | 2.32 | AJ: | 7.25 |
| AF: | 0.25 | BF: | 0.53 |
| L: | 6.57 in | LL: | 2.38 in |
| L1: | 9.82 in | V: | 2.51 in |
| I: | 4.84 in | AG: | 5.16 |
| AA: | 10.25 | D: | 3.38 |
| T: | 1.75 | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Assembly: | YFC-1 | Center Distance (in): | 3 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 1.28 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.75 in |
| Model Code: | 30YFC | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

