How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AJ: | 7.25 |
| BD: | 9 | V: | 2.51 in |
| H: | 0.53 in | BE1: | 0.5 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| G: | 2.32 | AG: | 5.16 |
| BF: | 0.53 | AE2: | 0.56 |
| AA: | 10.25 | L1: | 9.82 in |
| AF: | 0.25 | P: | 2.38 in |
| LL: | 2.38 in | L: | 6.57 in |
| AB: | 4.76 | AK: | 8.5 |
| I: | 4.84 in | U: | 0.875 in |
Technical Specifications
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.28 |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

