How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | H: | 0.53 in |
| AG: | 5.16 | AK: | 8.5 |
| AF: | 0.25 | T: | 1.75 |
| L: | 6.57 in | L1: | 9.82 in |
| AB: | 4.76 | U: | 0.875 in |
| AJ: | 7.25 | LL: | 2.38 in |
| AA: | 10.25 | V: | 2.51 in |
| G: | 2.32 | I: | 4.84 in |
| D: | 3.38 | BD: | 9 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AE2: | 0.56 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.75 in | Model Code: | 30YFC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 233 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.05 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

