How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| D: | 3.38 | AF: | 0.25 |
| AJ: | 7.25 | H: | 0.53 in |
| AE2: | 0.56 | BE1: | 0.5 in |
| LL: | 2.38 in | T: | 1.75 |
| P: | 2.38 in | L: | 6.57 in |
| V: | 2.51 in | U: | 0.875 in |
| L1: | 9.82 in | AB: | 4.76 |
| I: | 4.84 in | BD: | 9 |
| G: | 2.32 | Center Distance (in): | 3 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 6.05 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

