How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.75 |
| U: | 0.875 in | AE2: | 0.56 |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 4.76 | AA: | 10.25 |
| D: | 3.38 | AG: | 5.16 |
| G: | 2.32 | LL: | 2.38 in |
| L: | 6.57 in | L1: | 9.82 in |
| H: | 0.53 in | BD: | 9 |
| V: | 2.51 in | P: | 2.38 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AF: | 0.25 | I: | 4.84 in |
Technical Specifications
| Model Code: | 30YFC | Output RPM: | 233 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 6.05 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 28 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

