How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | AE2: | 0.56 |
| AA: | 10.25 | I: | 4.84 in |
| U: | 0.875 in | D: | 3.38 |
| L1: | 9.82 in | AB: | 4.76 |
| AK: | 8.5 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | L: | 6.57 in |
| P: | 2.38 in | BE1: | 0.5 in |
| BD: | 9 | AG: | 5.16 |
| G: | 2.32 | V: | 2.51 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Bore Code: | 28 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.895 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

