How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | T: | 1.75 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AG: | 5.16 | AJ: | 7.25 |
| AF: | 0.25 | AE2: | 0.56 |
| BD: | 9 | U: | 0.875 in |
| BE1: | 0.5 in | G: | 2.32 |
| I: | 4.84 in | AB: | 4.76 |
| BF: | 0.53 | P: | 2.38 in |
| L1: | 9.82 in | L: | 6.57 in |
| AK: | 8.5 | V: | 2.51 in |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

