How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| P: | 2.38 in | T: | 1.75 |
| BF: | 0.53 | L: | 6.57 in |
| U: | 0.875 in | AF: | 0.25 |
| H: | 0.53 in | LL: | 2.38 in |
| AE2: | 0.56 | I: | 4.84 in |
| V: | 2.51 in | D: | 3.38 |
| L1: | 9.82 in | BD: | 9 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 2.32 | AB: | 4.76 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio: | 80:1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 0.895 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Model Code: | 30YFC |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

