How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AB: | 4.76 |
| D: | 3.38 | V: | 2.51 in |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | T: | 1.75 |
| BD: | 5.88 | AK: | 4.5 |
| LL: | 2.38 in | AF: | 0.25 |
| AA: | 10.25 | BF: | 0.41 |
| LM: | 8.82 | AG: | 5.16 |
| AE2: | 0.56 | I: | 4.84 in |
| U: | 0.875 in | P: | 2.38 in |
| BE: | 0.38 in | G: | 2.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Center Distance (in): | 3 |
| Model Code: | 30YFC | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Series Code: | OE |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output RPM: | 175 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

