How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | I: | 4.84 in |
| BD: | 5.88 | L: | 6.57 in |
| LL: | 2.38 in | H: | 0.53 in |
| T: | 1.75 | AF: | 0.25 |
| BE: | 0.38 in | LM: | 8.82 |
| AB: | 4.76 | BF: | 0.41 |
| AK: | 4.5 | AG: | 5.16 |
| D: | 3.38 | U: | 0.875 in |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | AJ: | 5.88 |
| Center Distance (in): | 3 in | V: | 2.51 in |
Technical Specifications
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Ratio Range: | 15:1 | Assembly: | YFC-1 |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 4.21 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Model Code: | 30YFC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

