How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | H: | 0.53 in |
| BE: | 0.38 in | P: | 2.38 in |
| D: | 3.38 | I: | 4.84 in |
| BD: | 5.88 | T: | 1.75 |
| G: | 2.32 | AE2: | 0.56 |
| L: | 6.57 in | AA: | 10.25 |
| LM: | 8.82 | AB: | 4.76 |
| AJ: | 5.88 | LL: | 2.38 in |
| V: | 2.51 in | AG: | 5.16 |
| BF: | 0.41 | AF: | 0.25 |
| AK: | 4.5 | Center Distance (in): | 3 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Assembly: | YFC-1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.23 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

