How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | T: | 1.75 |
| BE: | 0.38 in | V: | 2.51 in |
| AE2: | 0.56 | P: | 2.38 in |
| I: | 4.84 in | BF: | 0.41 |
| D: | 3.38 | LL: | 2.38 in |
| AG: | 5.16 | BD: | 5.88 |
| AA: | 10.25 | AB: | 4.76 |
| LM: | 8.82 | G: | 2.32 |
| AF: | 0.25 | AJ: | 5.88 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 3.23 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 28 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Model Code: | 30YFC | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

