How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BE: | 0.38 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| LM: | 8.82 | AG: | 5.16 |
| P: | 2.38 in | L: | 6.57 in |
| AK: | 4.5 | G: | 2.32 |
| AF: | 0.25 | H: | 0.53 in |
| I: | 4.84 in | BF: | 0.41 |
| AE2: | 0.56 | LL: | 2.38 in |
| U: | 0.875 in | AJ: | 5.88 |
| T: | 1.75 | V: | 2.51 in |
| BD: | 5.88 | AB: | 4.76 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.75 in |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 3.23 |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

