How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | L: | 6.57 in |
| AB: | 4.76 | I: | 4.84 in |
| G: | 2.32 | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.25 |
| AE2: | 0.56 | AA: | 10.25 |
| U: | 0.875 in | LL: | 2.38 in |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| BF: | 0.41 | LM: | 8.82 |
| P: | 2.38 in | BD: | 5.88 |
| V: | 2.51 in | D: | 3.38 |
| AG: | 5.16 | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Bore Code: | 28 | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.77 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Model Code: | 30YFC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

