How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | Center Distance (in): | 3 in |
| BF: | 0.41 | AE2: | 0.56 |
| AA: | 10.25 | LL: | 2.38 in |
| D: | 3.38 | BD: | 5.88 |
| U: | 0.875 in | AG: | 5.16 |
| AF: | 0.25 | AJ: | 5.88 |
| LM: | 8.82 | P: | 2.38 in |
| BE: | 0.38 in | AB: | 4.76 |
| AK: | 4.5 | V: | 2.51 in |
| I: | 4.84 in | T: | 1.75 |
| L: | 6.57 in | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Series Code: | OE |
| Model Code: | 30YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Bore Code: | 28 | Ratio Range: | 30:1 |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

