How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.57 in |
| AE2: | 0.56 | D: | 3.38 |
| BE: | 0.38 in | AB: | 4.76 |
| BF: | 0.41 | AG: | 5.16 |
| AF: | 0.25 | U: | 0.875 in |
| T: | 1.75 | AJ: | 5.88 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | LL: | 2.38 in |
| P: | 2.38 in | BD: | 5.88 |
| LM: | 8.82 | G: | 2.32 |
| H: | 0.53 in | I: | 4.84 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.38 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YFC |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Diameter (in): | 1.75 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-1 | Bore Code: | 28 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

