How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AF: | 0.25 |
| AE2: | 0.56 | AA: | 10.25 |
| D: | 3.38 | P: | 2.38 in |
| I: | 4.84 in | AJ: | 5.88 |
| V: | 2.51 in | BD: | 5.88 |
| LL: | 2.38 in | AK: | 4.5 |
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 4.76 | T: | 1.75 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| LM: | 8.82 | G: | 2.32 |
| BF: | 0.41 | U: | 0.875 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Model Code: | 30YFC |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.38 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

