How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | L: | 6.57 in |
| I: | 4.84 in | G: | 2.32 |
| AK: | 4.5 | T: | 1.75 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| LM: | 8.82 | AB: | 4.76 |
| BF: | 0.41 | P: | 2.38 in |
| BE: | 0.38 in | BD: | 5.88 |
| AJ: | 5.88 | U: | 0.875 in |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 5.16 |
| D: | 3.38 | LL: | 2.38 in |
Technical Specifications
| Bore Code: | 28 | Series Code: | OE |
| Model Code: | 30YFC | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Ratio Range: | 30:1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.75 in |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

