How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AE2: | 0.56 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AF: | 0.25 |
| V: | 2.51 in | BE: | 0.38 in |
| BF: | 0.41 | BD: | 5.88 |
| LM: | 8.82 | U: | 0.875 in |
| L: | 6.57 in | G: | 2.32 |
| P: | 2.38 in | AA: | 10.25 |
| AB: | 4.76 | I: | 4.84 in |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.75 | AK: | 4.5 |
Technical Specifications
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.82 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 40:1 | Assembly: | YFC-1 |
| Bore Code: | 28 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Model Code: | 30YFC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

