How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | H: | 0.53 in |
| BF: | 0.41 | U: | 0.875 in |
| AF: | 0.25 | AA: | 10.25 |
| AE2: | 0.56 | LM: | 8.82 |
| D: | 3.38 | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| AB: | 4.76 | V: | 2.51 in |
| Center Distance (in): | 3 in | T: | 1.75 |
| G: | 2.32 | BE: | 0.38 in |
| LL: | 2.38 in | I: | 4.84 in |
| P: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Ratio: | 5:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Bore Code: | 28 | Service Factor: | 1 |
| Output RPM: | 350 | Model Code: | 30YFC |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.75 in | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

