How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.32 |
| BD: | 5.88 | BE: | 0.38 in |
| I: | 4.84 in | V: | 2.51 in |
| U: | 0.875 in | AF: | 0.25 |
| AG: | 5.16 | P: | 2.38 in |
| LM: | 8.82 | AJ: | 5.88 |
| Center Distance (in): | 3 in | T: | 1.75 |
| BF: | 0.41 | D: | 3.38 |
| AA: | 10.25 | LL: | 2.38 in |
| L: | 6.57 in | AB: | 4.76 |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 6.68 |
| Bore Code: | 28 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Model Code: | 30YFC | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

