How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | BD: | 5.88 |
| BE: | 0.38 in | LM: | 8.82 |
| H: | 0.53 in | AE2: | 0.56 |
| LL: | 2.38 in | U: | 0.875 in |
| D: | 3.38 | T: | 1.75 |
| L: | 6.57 in | P: | 2.38 in |
| V: | 2.51 in | AG: | 5.16 |
| AJ: | 5.88 | I: | 4.84 in |
| G: | 2.32 | BF: | 0.41 |
| AK: | 4.5 | AF: | 0.25 |
| AA: | 10.25 | Center Distance (in): | 3 in |
Technical Specifications
| Motor Frame Size: | 56C | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 6.68 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Bore Code: | 28 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

