How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AF: | 0.25 |
| P: | 2.38 in | LL: | 2.38 in |
| AG: | 5.16 | AJ: | 5.88 |
| V: | 2.51 in | D: | 3.38 |
| AK: | 4.5 | T: | 1.75 |
| BD: | 5.88 | I: | 4.84 in |
| LM: | 8.82 | AE2: | 0.56 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AB: | 4.76 | AA: | 10.25 |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 2.32 | H: | 0.53 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Output RPM: | 350 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.68 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.75 in | Ratio Range: | 5:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

