How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LM: | 8.82 |
| I: | 4.84 in | AG: | 5.16 |
| L: | 6.57 in | BE: | 0.38 in |
| G: | 2.32 | AB: | 4.76 |
| AJ: | 5.88 | U: | 0.875 in |
| BF: | 0.41 | V: | 2.51 in |
| H: | 0.53 in | AA: | 10.25 |
| AK: | 4.5 | D: | 3.38 |
| P: | 2.38 in | AE2: | 0.56 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | T: | 1.75 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.54 |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YFC |
| Input Diameter (in): | 0.875 in | Bore Code: | 28 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

