How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 3.38 |
| T: | 1.75 | Center Distance (in): | 3 in |
| AB: | 4.76 | BF: | 0.41 |
| LM: | 8.82 | G: | 2.32 |
| AJ: | 5.88 | AA: | 10.25 |
| P: | 2.38 in | U: | 0.875 in |
| I: | 4.84 in | L: | 6.57 in |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | AF: | 0.25 |
| AG: | 5.16 | AK: | 4.5 |
| AE2: | 0.56 | LL: | 2.38 in |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 50:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Model Code: | 30YFC | Output Diameter (in): | 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 1.54 |
| Bore Code: | 28 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

