How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.56 |
| LL: | 2.38 in | LM: | 8.82 |
| AK: | 4.5 | BD: | 5.88 |
| V: | 2.51 in | BF: | 0.41 |
| AA: | 10.25 | P: | 2.38 in |
| L: | 6.57 in | AB: | 4.76 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| U: | 0.875 in | G: | 2.32 |
| D: | 3.38 | T: | 1.75 |
| AF: | 0.25 | AJ: | 5.88 |
| AG: | 5.16 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.54 | Input Diameter (in): | 0.875 in |
| Model Code: | 30YFC | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 28 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

