How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | P: | 2.38 in |
| BE: | 0.38 in | T: | 1.75 |
| AG: | 5.16 | AE2: | 0.56 |
| LM: | 8.82 | G: | 2.32 |
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| L: | 6.57 in | LL: | 2.38 in |
| V: | 2.51 in | D: | 3.38 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| U: | 0.875 in | AF: | 0.25 |
| I: | 4.84 in | AA: | 10.25 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Bore Code: | 28 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Model Code: | 30YFC |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Assembly: | YFC-1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 6.05 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

