How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | P: | 2.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| L: | 6.57 in | G: | 2.32 |
| D: | 3.38 | AJ: | 5.88 |
| AB: | 4.76 | AG: | 5.16 |
| AF: | 0.25 | U: | 0.875 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| BD: | 5.88 | BF: | 0.41 |
| LM: | 8.82 | BE: | 0.38 in |
| AA: | 10.25 | T: | 1.75 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 21.9 | Model Code: | 30YFC |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.895 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

