How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| H: | 0.53 in | AF: | 0.25 |
| BF: | 0.41 | P: | 2.38 in |
| AK: | 4.5 | LL: | 2.38 in |
| T: | 1.938 | AB: | 4.76 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| AG: | 5.16 | I: | 4.84 in |
| AA: | 10.25 | D: | 3.38 |
| BE: | 0.38 in | U: | 0.875 in |
| G: | 2.32 | LM: | 8.82 |
| V: | 2.51 in | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 30YFC | Ratio: | 10:1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

