How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LM: | 8.82 |
| AA: | 10.25 | AJ: | 5.88 |
| P: | 2.38 in | U: | 0.875 in |
| G: | 2.32 | AB: | 4.76 |
| H: | 0.53 in | AG: | 5.16 |
| AF: | 0.25 | T: | 1.938 |
| L: | 6.57 in | AK: | 4.5 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| V: | 2.51 in | LL: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 5.45 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Model Code: | 30YFC | Output RPM: | 175 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

