How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AB: | 4.76 |
| BF: | 0.41 | AA: | 10.25 |
| V: | 2.51 in | P: | 2.38 in |
| L: | 6.57 in | Center Distance (in): | 3 in |
| AK: | 4.5 | U: | 0.875 in |
| BD: | 5.88 | AE2: | 0.56 |
| T: | 1.938 | AG: | 5.16 |
| H: | 0.53 in | BE: | 0.38 in |
| I: | 4.84 in | AF: | 0.25 |
| D: | 3.38 | G: | 2.32 |
| AJ: | 5.88 | LM: | 8.82 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 10:1 | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Assembly: | YFC-1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Model Code: | 30YFC |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

