How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| LM: | 8.82 | D: | 3.38 |
| BE: | 0.38 in | L: | 6.57 in |
| AG: | 5.16 | AE2: | 0.56 |
| H: | 0.53 in | T: | 1.938 |
| I: | 4.84 in | AA: | 10.25 |
| AB: | 4.76 | U: | 0.875 in |
| LL: | 2.38 in | AK: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 | V: | 2.51 in |
| G: | 2.32 | Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 5.45 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

