How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| AJ: | 5.88 | LL: | 2.38 in |
| AG: | 5.16 | AE2: | 0.56 |
| LM: | 8.82 | G: | 2.32 |
| AB: | 4.76 | T: | 1.938 |
| BF: | 0.41 | BD: | 5.88 |
| U: | 0.875 in | H: | 0.53 in |
| AK: | 4.5 | P: | 2.38 in |
| L: | 6.57 in | D: | 3.38 |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.603 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Model Code: | 30YFC |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

