How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | BE: | 0.38 in |
| LL: | 2.38 in | H: | 0.53 in |
| AE2: | 0.56 | LM: | 8.82 |
| T: | 1.938 | Center Distance (in): | 3 in |
| AJ: | 5.88 | V: | 2.51 in |
| AG: | 5.16 | AF: | 0.25 |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | D: | 3.38 |
| AB: | 4.76 | I: | 4.84 in |
| BF: | 0.41 | U: | 0.875 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Bore Code: | 31 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 17.5 |
| Model Code: | 30YFC | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

