How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 3 in |
| D: | 3.38 | V: | 2.51 in |
| AG: | 5.16 | P: | 2.38 in |
| AF: | 0.25 | BF: | 0.41 |
| G: | 2.32 | AB: | 4.76 |
| L: | 6.57 in | AA: | 10.25 |
| BD: | 5.88 | LM: | 8.82 |
| AK: | 4.5 | T: | 1.938 |
| AJ: | 5.88 | AE2: | 0.56 |
| LL: | 2.38 in | I: | 4.84 in |
| BE: | 0.38 in | U: | 0.875 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Gear Type: | Worm |
| Bore Code: | 31 | Output RPM: | 17.5 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YFC | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

