Grove Gear 30YFC-1-1.938-140TC-15-L1
Part #:30YFC-1-1.938-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 5.16 |
| H: | 0.53 in | G: | 2.32 |
| L: | 6.57 in | LM: | 8.82 |
| D: | 3.38 | AE2: | 0.56 |
| AB: | 4.76 | P: | 2.38 in |
| LL: | 2.38 in | AK: | 4.5 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BD: | 5.88 | U: | 0.875 in |
| I: | 4.84 in | T: | 1.938 |
| AA: | 10.25 | AF: | 0.25 |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.21 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Gear Type: | Worm | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Output RPM: | 117 | Model Code: | 30YFC |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

