Grove Gear 30YFC-1-1.938-140TC-15-L9
Part #:30YFC-1-1.938-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | L: | 6.57 in |
| U: | 0.875 in | T: | 1.938 |
| AB: | 4.76 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AJ: | 5.88 | V: | 2.51 in |
| P: | 2.38 in | LL: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| AA: | 10.25 | AG: | 5.16 |
| LM: | 8.82 | BE: | 0.38 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| D: | 3.38 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 0.875 in |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Model Code: | 30YFC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

