Grove Gear 30YFC-1-1.938-140TC-20
Part #:30YFC-1-1.938-140TC-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | I: | 4.84 in |
| G: | 2.32 | AE2: | 0.56 |
| BE: | 0.38 in | AF: | 0.25 |
| Center Distance (in): | 3 in | U: | 0.875 in |
| LL: | 2.38 in | D: | 3.38 |
| P: | 2.38 in | AG: | 5.16 |
| BF: | 0.41 | BD: | 5.88 |
| L: | 6.57 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 1.938 |
| V: | 2.51 in | AA: | 10.25 |
| H: | 0.53 in | LM: | 8.82 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 20:1 |
| Series Code: | OE | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 30YFC |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

